Select a different country or region to see content for your location.
United States
18:05:48 GMT+0000 (Coordinated Universal Time)


SES213-L
Plummer block housing
Split plummer block housing for various bearing designs. The SNV series will be replaced by the new SES series in 2022.
Preferred product




Main Dimensions & Performance Data
D | 120 mm | Outside diameter bearing |
a | 275 mm | Length base |
h1 | 150 mm | Height |
g | 110 mm | Width housing body |
K | 51 mm | Width bearing seat |
≈m | 6,2 kg | Weight |
Dimensions
b | 80 mm | Width base |
c | 30 mm | Height base |
h | 80 mm | Base to shaft centerline height |
m | 230 mm | Distance fixing bore |
s | 15,875 mm | Screw size |
s | M16 | Size of fixing screws |
u | 18 mm | Width slot |
v | 24 mm | Length slot |
D2 | 92,5 mm | Diameter sealing |
D3 | 101 mm | Diameter sealing groove |
D5 | 98,7 mm | Outside diameter sealing labyrinth |
g1 | 5 mm | Width sealing groove |
g2 | 92 mm | Distance sealing |
g3 | 13 mm | Wall thickness |
g4 | 28 mm | Distance oil lubricatian |
m1 | 194 mm | Distance holes aligned pins m1 |
n3 | 67 mm | Distance lubrication |
n4 | 96 mm | Distance lubriaction sealing |
u1 | 6 mm | Bore diameter u1 |
u2 | 14 mm | Bore diameter u2 |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:


All
English

2024-05-2 | Technische Produktinformation | TPI 247 | Englisch