Select a different country or region to see content for your location.
United States
00:11:19 GMT+0000 (Coordinated Universal Time)


S1BCH-407-FL
Plummer block housing unit
FAG split cylindrical roller bearing housing
Frequently bought together







Main Dimensions & Performance Data
d | 4 7/16 in | Shaft diameter |
B | 18 3/4 in | Length base |
H | 12 3/8 in | Housing height |
≈m | 110 lbs | Weight |
Dimensions
S1BCH-407-FL | Complete unit float | |
S1BCH-407-HD | Complete unit held | |
PH-7 | Housing designation | |
A | 5 5/8 in | Center height |
C | 6 3/4 in | Base width |
D | 2 3/8 in | Base height |
Emin | 15 3/4 in | Base hole distance 1 min |
Emax | 16 11/16 in | Base hole distance 1 max |
F | 4 1/2 in | Base hole distance 2 |
S | 4 | # of mounting bolts |
S | 3/4 in | Mounting bolt diameter |
S1BC-407-FL | Cartridge float bearing | |
S1BC-407-HD | Cartidge held bearing | |
S1C-408 | Cartridge | |
G | 5 9/16 in | Length through bore |
L | 9 1/8 in | Outside diameter cartridge |
1,2 lbs | Grease capacity | |
48,6 lbs | Cartridge weight | |
S1B-407-FL | Bearing float | |
S1B-407-HD | Bearing held | |
20,8 lbs | Bearing weight | |
408 Grp | Housing group | |
Cr | 62.784 lbf | Basic dynamic load rating, radial |
C0r | 93.994 lbf | Basic static load rating, radial |
Ca | 650 lbf | Basic dynamic load rating, axial |
2.140 1/min | Limiting speed | |
D0 | 8 in | Outside diameter bearing |
C0 | 3 5/16 in | Width inner ring |
B0 | 1 13/16 in | Width outer ring |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
