Select a different country or region to see content for your location.
United States
07:32:10 GMT+0000 (Coordinated Universal Time)


UKT217
Take-up housing unit
Housing units UKT, cast iron housing, radial insert ball bearing with adapter sleeve, RSR seals, for linear motion


Main Dimensions & Performance Data
d | 75 mm | Bore diameter |
H | 198 mm | Height |
L | 260 mm | Length total |
B1 | 82 mm | Locking collar total width |
≈m | 11,2 kg | Weight |
Mounting dimensions
A1 | 30 mm | Width guidance groove |
0,3 mm | Upper width guidance groove tolerance | |
0 mm | Lower width guidance groove tolerance | |
H1 | 173 mm | Distance guidance grooves |
0 mm | Upper distance guidance groove tolerance | |
-0,8 mm | Lower distance guidance groove tolerance | |
N | 48 mm | Fixing bore |
Dimensions
L1 | 162 mm | Distance shaft axis |
L2 | 29 mm | Length fixed link |
L3 | 157 mm | Length guidance groove |
A | 73 mm | Width housing fixing side |
N1 | 38 mm | Width recess |
N2 | 73 mm | Height recess |
T | 124 mm | Height housing fixing side |
Q | M6 | Connection thread for lubrication |
A2 | 54 mm | Width housing |
Additional information
T217 | Housing | |
UK217 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |

