Select a different country or region to see content for your location.
United States
21:26:38 GMT+0000 (Coordinated Universal Time)


UCT214-44
Take-up housing unit
Housing units UCT, cast iron housing, radial insert ball bearing with grub screws in inner ring, RSR seals, for linear motion


Main Dimensions & Performance Data
d | 69,85 mm | Bore diameter |
H | 167 mm | Height |
L | 224 mm | Length total |
C0r | 44.000 N | Basic static load rating, radial |
Cur | 2.300 N | Fatigue load limit, radial |
Cr | 66.000 N | Basic dynamic load rating, radial |
≈m | 6,79 kg | Weight |
Mounting dimensions
A1 | 26 mm | Width guidance groove |
0,3 mm | Upper width guidance groove tolerance | |
0 mm | Lower width guidance groove tolerance | |
H1 | 151 mm | Distance guidance grooves |
0 mm | Upper distance guidance groove tolerance | |
-0,8 mm | Lower distance guidance groove tolerance | |
N | 41 mm | Fixing bore |
Dimensions
L1 | 137 mm | Distance shaft axis |
L2 | 21 mm | Length fixed link |
L3 | 121 mm | Length guidance groove |
A | 70 mm | Width housing fixing side |
N1 | 32 mm | Width recess |
N2 | 70 mm | Height recess |
B | 74,6 mm | Width inner ring |
S1 | 44,4 mm | Distance of raceway to locking collar |
T | 111 mm | Height housing fixing side |
Q | M6 | Connection thread for lubrication |
A2 | 46 mm | Width housing |
Additional information
T214 | Housing | |
UC214-44 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |

