Select a different country or region to see content for your location.
United States
15:44:31 GMT+0000 (Coordinated Universal Time)



RTUE65-214-XL
Take-up housing unit
Take-up housing units RTUE, cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
Replaces
RTUE65-214
Preferred product


Main Dimensions & Performance Data
d | 65 mm | Bore diameter |
H | 166 mm | Height |
L | 214 mm | Length total |
B1 | 66 mm | Locking collar total width |
≈m | 7,11 kg | Weight |
Mounting dimensions
A1 | 25 mm | Width guidance groove |
H13 | Width guidance groove clearance | |
H1 | 151 mm | Distance guidance grooves |
0,25 mm | Upper distance guidance groove tolerance | |
-0,25 mm | Lower distance guidance groove tolerance | |
N | 41 mm | Fixing bore |
Dimensions
L1 | 135 mm | Distance shaft axis |
L2 | 20 mm | Length fixed link |
L3 | 120 mm | Length guidance groove |
A | 70 mm | Width housing fixing side |
N1 | 35 mm | Width recess |
N2 | 70 mm | Height recess |
S1 | 44,5 mm | Distance of raceway to locking collar |
T | 110 mm | Height housing fixing side |
Q | M6 | Connection thread for lubrication |
A2 | 50 mm | Width housing |
Additional information
TUE13/14 | Housing | |
GE65-214-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Deviating ballset | 214 | Deviating ballset 214 |
Material | GG | Grey cast iron |


All
English

2017-10-28 | Katalog | SG 1 | Englisch