Select a different country or region to see content for your location.
United States
02:45:22 GMT+0000 (Coordinated Universal Time)



MSTU30-XL
Take-up housing unit
Take-up housing units MSTU, sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals, with relubrication facility
Replaces
MSTU30


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
L | 203,2 mm | Length total |
H | 114,3 mm | Height flange |
C0r G | 3.900 N | Load carrying capacity (housing) |
U | 37,8 mm | Total height unit |
≈m | 0,84 kg | Weight |
Mounting dimensions
J | 89,2 mm | Distance fixing bore |
Dimensions
A | 21,1 mm | Height housing |
A2 | 12,1 mm | Distance raceway |
S | 2,5 mm | Thickness of flange |
Additional information
GEH62-MSTU | Housing | |
RAE30-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing MSTU30-XL
In work for MSTU30-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products