Select a different country or region to see content for your location.
United States
18:26:11 GMT+0000 (Coordinated Universal Time)


UCP217-52
Plummer block housing unit
Plummer block housing units UCP, cast iron housing, with long base, radial insert ball bearing with grub screws in inner ring, RSR seals


Main Dimensions & Performance Data
d | 82,55 mm | Bore diameter |
L | 310 mm | Length total |
H2 | 187 mm | Height |
Cr | 88.000 N | Basic dynamic load rating, radial |
C0r | 64.000 N | Basic static load rating, radial |
Cur | 3.050 N | Fatigue load limit, radial |
≈m | 10,4 kg | Weight |
Mounting dimensions
J | 247 mm | Distance fixing bore |
N | 25 mm | Width (slot) |
N1 | 31 mm | Length (slot) |
Dimensions
H | 95,2 mm | Distance shaft axis |
A | 83 mm | Width (base) |
H1 | 32 mm | Heigth (base) |
B | 85,7 mm | Width |
S1 | 51,6 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
P217 | Housing | |
UC217-52 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |
Housing clearance | J7 | Normal swivel torque |

