Select a different country or region to see content for your location.
United States
01:12:21 GMT+0000 (Coordinated Universal Time)


UCP203
Plummer block housing unit
Plummer block housing units UCP, cast iron housing, with long base, radial insert ball bearing with grub screws in inner ring, RSR seals
Preferred product


Main Dimensions & Performance Data
d | 17 mm | Bore diameter |
L | 127 mm | Length total |
H2 | 62 mm | Height |
Cr | 13.600 N | Basic dynamic load rating, radial |
C0r | 6.600 N | Basic static load rating, radial |
Cur | 345 N | Fatigue load limit, radial |
≈m | 0,61 kg | Weight |
Mounting dimensions
J | 95 mm | Distance fixing bore |
N | 13 mm | Width (slot) |
N1 | 19 mm | Length (slot) |
Dimensions
H | 30,2 mm | Distance shaft axis |
A | 38 mm | Width (base) |
H1 | 14 mm | Heigth (base) |
B | 31 mm | Width |
S1 | 18,3 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
P203 | Housing | |
UC203 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |
Housing clearance | J7 | Normal swivel torque |


Recently viewed products

Wait to see recently viewed products