Select a different country or region to see content for your location.
United States
17:24:39 GMT+0000 (Coordinated Universal Time)



RSHE55-XL
Plummer block housing unit
Plummer block housing units RSHE, cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
Replaces
RSHE55


Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
L | 150 mm | Length total |
H2 | 125 mm | Height |
≈m | 3,79 kg | Weight |
Mounting dimensions
J | 118 mm | Distance fixing bore |
K | M16 | Thread fixing bore |
Dimensions
H | 64 mm | Distance shaft axis |
A | 60 mm | Width (base) |
A1 | 35 mm | Width (head) |
Q | M6 | Connection thread for lubrication |
Additional information
SHE11 | Housing | |
GE55-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |


All
English

2017-10-28 | Katalog | SG 1 | Englisch