Select a different country or region to see content for your location.
United States
07:37:49 GMT+0000 (Coordinated Universal Time)



RSHE45-XL
Plummer block housing unit
Plummer block housing units RSHE, cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
Replaces
RSHE45
Preferred product


Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
L | 120 mm | Length total |
H2 | 107 mm | Height |
≈m | 2,12 kg | Weight |
Mounting dimensions
J | 95,3 mm | Distance fixing bore |
K | M12 | Thread fixing bore |
Dimensions
H | 54 mm | Distance shaft axis |
A | 48 mm | Width (base) |
A1 | 32 mm | Width (head) |
Q | M6 | Connection thread for lubrication |
Additional information
SHE09 | Housing | |
GE45-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products