Select a different country or region to see content for your location.
United States
16:01:33 GMT+0000 (Coordinated Universal Time)



PSHEY12-XL
Plummer block housing unit
Plummer block housing units PSHEY, cast iron housing, radial insert ball bearing with grub screws in inner ring, P seals
Replaces
PSHEY12
Preferred product


Main Dimensions & Performance Data
d | 12 mm | Bore diameter |
L | 63 mm | Length total |
H2 | 57 mm | Height |
≈m | 0,37 kg | Weight |
Mounting dimensions
J | 47 mm | Distance fixing bore |
K | M8 | Thread fixing bore |
Dimensions
H | 30,2 mm | Distance shaft axis |
A | 30 mm | Width (base) |
A1 | 18 mm | Width (head) |
Q | M6 | Connection thread for lubrication |
B | 22 mm | Width of inner ring |
S1 | 16 mm | Distance of raceway to locking collar |
Additional information
SHE03 | Housing | |
GAY12-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |


All
English

2017-10-28 | Katalog | SG 1 | Englisch