Select a different country or region to see content for your location.
United States
10:49:53 GMT+0000 (Coordinated Universal Time)


PSHE30-TV-FA125.5
Plummer block housing unit
Plummer block housing unit PSHE..-TV, RIBB plastic


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
L | 101 mm | Length |
H2 | 84 mm | Height |
≈m | 0,57 kg | Weight |
Mounting dimensions
J | 76,2 mm | Distance fixing bore |
Dimensions
H | 42,9 mm | Distance shaft axis |
A | 42,5 mm | Width (base) |
B1 | 35,8 mm | Locking collar total width |
S | 26,8 mm | Distance raceway |
Q | 1/4 - 28 UNF | Connection thread for lubrication |
Additional information
GEH-SHE06-TV | Housing | |
GRAE30-NPP-B-FA107/125.5 | Bearing designation | |
KASK06-S-G | End cap | |
KASK06-S-R-NBR | Open protecting cap |
Temperature range
Tmin | -35 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
Your current product variant
Special material | TV | Plastic housing |
Material | TV | Plastic |
Manufacturing instruction | FA125.5 | Bearing with Corrotect coating |


All
English

2017-10-28 | Katalog | SG 1 | Englisch