Select a different country or region to see content for your location.
United States
19:55:24 GMT+0000 (Coordinated Universal Time)



PBS30-XL
Plummer block housing unit
Plummer block housing units PBS, sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals
Replaces
PBS30
Preferred product


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
H2 | 85 mm | Height |
L | 159 mm | Length total |
C0r G | 3.600 N | Load carrying capacity (housing) |
≈m | 0,79 kg | Weight |
Mounting dimensions
J | 119 mm | Distance fixing bore |
N | 13,5 mm | Width (slot) |
N1 | 8 mm | Distance slot center |
S | 16 mm | Distance fixing |
Dimensions
H | 42,9 mm | Distance shaft axis |
A | 38,9 mm | Width (base) |
A1 | 17,4 mm | Width (head) |
H1 | 3,4 mm | Heigth (base) |
P | 30,2 mm | Distance support |
Additional information
GEH62-PBS | Housing | |
RAE30-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing PBS30-XL
In work for PBS30-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products