Select a different country or region to see content for your location.
United States
06:16:56 GMT+0000 (Coordinated Universal Time)


PASE35-TV-FA125.5
Plummer block housing unit
Plummer block housing unit PASE..-TV, RIBB plastic
Replaces
PASE 35 TN FA125.5


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
L | 168 mm | Length |
H2 | 94,5 mm | Height |
≈m | 0,82 kg | Weight |
Mounting dimensions
J | 127 mm | Distance fixing bore |
N | 14 mm | Width (slot) |
N1 | 18 mm | Length (slot) |
Dimensions
H | 47,6 mm | Distance shaft axis |
A | 48 mm | Width (base) |
H1 | 18 mm | Height (base) |
B1 | 39 mm | Locking collar total width |
S | 29,5 mm | Distance raceway |
Q | 1/4 - 28 UNF | Connection thread for lubrication |
Additional information
GEH-ASE07-TV | Housing | |
GRAE35-NPP-B-FA107/125.5 | Bearing designation | |
KASK07-S-G | End cap | |
KASK07-S-R-NBR | Open protecting cap |
Temperature range
Tmin | -35 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
Your current product variant
Special material | TV | Plastic housing |
Material | TV | Plastic |
Manufacturing instruction | FA125.5 | Bearing with Corrotect coating |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products