Select a different country or region to see content for your location.
United States
22:02:33 GMT+0000 (Coordinated Universal Time)
Product information
![UCFL204-12 UCFL204-12](https://cdn.schaeffler-ecommerce.com/cdn/00088058_a.png)
![UCFL204-12 UCFL204-12](https://cdn.schaeffler-ecommerce.com/cdn/000181A3_a.png)
Metric
Imperial
Main Dimensions & Performance Data
d | 19,05 mm | Bore diameter |
L | 60 mm | Flange width |
H | 113 mm | Height flange |
U | 33,3 mm | Total height unit |
Cr | 12.800 N | Basic dynamic load rating, radial |
C0r | 6.600 N | Basic static load rating, radial |
Cur | 345 N | Fatigue load limit, radial |
≈m | 427 g | Weight |
Mounting dimensions
J | 90 mm | Distance fixing bore |
N | 12 mm | Fixing bore |
n | 2 | Number of screwing holes |
Dimensions
A | 25,5 mm | Height housing |
A1 | 12 mm | Thickness of flange |
A2 | 15 mm | Distance raceway |
B | 31 mm | Width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
FL204 | Housing | |
UC204-12 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |