Select a different country or region to see content for your location.
United States
00:06:57 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 63,5 mm | Bore diameter |
L | 187 mm | Flange width |
U | 69,7 mm | Total height unit |
Cr | 61.000 N | Basic dynamic load rating, radial |
C0r | 40.000 N | Basic static load rating, radial |
Cur | 2.090 N | Fatigue load limit, radial |
≈m | 4,98 kg | Weight |
Mounting dimensions
J | 149 mm | Distance fixing bore |
N | 19 mm | Fixing bore |
N1 | 149 mm | Distance fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 50 mm | Height housing |
A1 | 20 mm | Thickness of flange |
A2 | 30 mm | Distance raceway |
B | 69,7 mm | Width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
F213 | Housing | |
UC213-40 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing UCF213-40-J7
In work for UCF213-40-J7
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


Recently viewed products

Wait to see recently viewed products