Select a different country or region to see content for your location.
United States
22:11:12 GMT+0000 (Coordinated Universal Time)



RME55-XL
Flanged housing unit
Housing units RME, four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals
Replaces
RME55
Preferred product


Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
H | 185 mm | Height flange |
B1 | 71,4 mm | Locking collar total width |
U | 43,6 mm | Total height unit |
Cr | 43.500 N | Basic dynamic load rating, radial |
C0r | 29.000 N | Basic static load rating, radial |
Cur | 1.240 N | Fatigue load limit, radial |
≈m | 3,55 kg | Weight |
Mounting dimensions
J | 150 mm | Pitch circle diameter (holes) |
N | 18 mm | Fixing bore |
Z | 125 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 4 | Number of screwing holes |
Dimensions
A | 27,5 mm | Height housing |
A1 | 15 mm | Thickness of flange |
S | 3 mm | Chamfer width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
ME11 | Housing | |
GE55-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing RME55-XL
In work for RME55-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch