Select a different country or region to see content for your location.
United States
01:20:03 GMT+0000 (Coordinated Universal Time)



RCJY25-XL-N
Flanged housing unit
Housing units RCJY, four-bolt flanged housing units, cast iron, grub screws in inner ring, R seals
Replaces
RCJY25-N
Preferred product


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
L | 95 mm | Flange width |
U | 38,8 mm | Total height unit |
Cr | 14.900 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
Cur | 335 N | Fatigue load limit, radial |
≈m | 0,76 kg | Weight |
Mounting dimensions
J | 70 mm | Distance fixing bore |
N | 11,5 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 29 mm | Height housing |
A1 | 11 mm | Thickness of flange |
A2 | 19 mm | Distance raceway |
B | 34,1 mm | Width |
V | 74 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
CJ05 | Housing | |
GYE25-XL-KRR-B | Bearing designation | |
KASK05 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing RCJY25-XL-N
In work for RCJY25-XL-N
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch