Select a different country or region to see content for your location.
United States
00:12:41 GMT+0000 (Coordinated Universal Time)



RCJO50-XL
Flanged housing unit
Housing units RCJO, four-bolt flanged housing units, cast iron, eccentric locking collar, series 63, R seals
Replaces
RCJO50
Preferred product


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
L | 175 mm | Flange width |
U | 70,1 mm | Total height unit |
Cr | 62.000 N | Basic dynamic load rating, radial |
C0r | 38.000 N | Basic static load rating, radial |
Cur | 1.800 N | Fatigue load limit, radial |
≈m | 4,7 kg | Weight |
Mounting dimensions
J | 132 mm | Distance fixing bore |
N | 23 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 42,5 mm | Height housing |
A1 | 19 mm | Thickness of flange |
A2 | 28 mm | Distance raceway |
V | 144 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 75,8 mm | Outside diameter locking device |
Additional information
1 | Number of housings | |
CJO10 | Housing | |
GNE50-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products