Select a different country or region to see content for your location.
United States
01:24:25 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
L | 115 mm | Flange width |
H | 156 mm | Height flange |
U | 45,8 mm | Total height unit |
Cr | 34.500 N | Basic dynamic load rating, radial |
C0r | 19.800 N | Basic static load rating, radial |
C0r G | 6.000 N | Load carrying capacity (housing) |
≈m | 0,93 kg | Weight |
Mounting dimensions
J | 117 mm | Distance fixing bore |
N | 11 mm | Fixing bore |
n | 2 | Number of screwing holes |
Dimensions
A | 28 mm | Height housing |
A1 | 15,5 mm | Thickness of flange |
A2 | 13 mm | Distance raceway |
S1 | 32,8 mm | Thickness |
Q | Rp1/8 | Connection thread for lubrication |
Additional information
2 | Number of housings | |
FLAN-CST-VA | Housing | |
GRAE40-208-NPP-B-FA107/125.5 | Bearing designation |
Downloads:
Your current product variant
Material | Steel sheet |


All
English

2017-10-28 | Katalog | SG 1 | Englisch