Select a different country or region to see content for your location.
United States
03:46:11 GMT+0000 (Coordinated Universal Time)


UCPA209-26
Plummer block housing unit
Plummer block housing units UCPA, cast iron housing, with short base, radial insert ball bearing with grub screws in inner ring, RSR seals


Main Dimensions & Performance Data
d | 41,275 mm | Bore diameter |
L | 120 mm | Length total |
H2 | 108 mm | Height |
Cr | 34.500 N | Basic dynamic load rating, radial |
C0r | 20.400 N | Basic static load rating, radial |
Cur | 1.060 N | Fatigue load limit, radial |
≈m | 2,308 kg | Weight |
Mounting dimensions
J | 90 mm | Distance fixing bore |
K | M14 | Thread fixing bore |
Dimensions
H | 54,2 mm | Distance shaft axis |
A | 54 mm | Width (base) |
Q | M6 | Connection thread for lubrication |
B | 49,2 mm | Width of inner ring |
S1 | 30,2 mm | Distance of raceway to locking collar |
Additional information
PA209 | Housing | |
UC209-26 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |
Housing clearance | J7 | Normal swivel torque |
Material | GG | Cast iron |