Select a different country or region to see content for your location.
United States
06:56:37 GMT+0000 (Coordinated Universal Time)


UCPA205-16
Plummer block housing unit
Plummer block housing units UCPA, cast iron housing, with short base, radial insert ball bearing with grub screws in inner ring, RSR seals


Main Dimensions & Performance Data
d | 25,4 mm | Bore diameter |
L | 84 mm | Length total |
H2 | 72 mm | Height |
Cr | 14.900 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
Cur | 410 N | Fatigue load limit, radial |
≈m | 0,83 kg | Weight |
Mounting dimensions
J | 56 mm | Distance fixing bore |
K | M10 | Thread fixing bore |
Dimensions
H | 36,5 mm | Distance shaft axis |
A | 38 mm | Width (base) |
Q | M6 | Connection thread for lubrication |
B | 34,1 mm | Width of inner ring |
S1 | 19,8 mm | Distance of raceway to locking collar |
Additional information
PA205 | Housing | |
UC205-16 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |
Housing clearance | J7 | Normal swivel torque |
Material | GG | Cast iron |