Select a different country or region to see content for your location.
United States
21:45:42 GMT+0000 (Coordinated Universal Time)


NTS48/210
Sealing ring
Labyrinth seals NTS, sealing for SNS-housing, non-contacting sealing.

Main Dimensions & Performance Data
d | 210 mm | Shaft diameter |
b | 42 mm | Width |
g | 5,5 mm | Overhang outside |
da | 254,4 mm | Outside diameter |
≈m | 3,97 kg | Weight |
Downloads: