Select a different country or region to see content for your location.
United States
20:45:57 GMT+0000 (Coordinated Universal Time)


VRE320-B
Plummer block housing unit
Plummer block housing, consisting of housing body VR, shaft VRW and two bearings


Main Dimensions & Performance Data
d | 100 mm | Shaft diameter |
a | 400 mm | Length base |
h1 | 260 mm | Height |
g2 | 665 mm | Total width with cover |
≈m | 184,5 kg | Weight |
Dimensions
B | 47 mm | Width |
b | 95 mm | Width base |
c | 40 mm | Heigth base |
D | 215 mm | Outside diameter bearing |
d2 | 120 mm | Shaft diameter shoulder |
d4 | 90 mm | Shaft dieameter outside |
e | 571 mm | Locking collar width |
h | 130 mm | Center heigth |
m | 320 mm | Distance fixing bore |
n | 500 mm | Bore distance width |
s | M20 | Size of fixing screws |
w1 | 1.036 mm | Length shaft total |
w3 | 170 mm | Length shaft tap |
w4 | 268 mm | Lenght shaft end |
w5 | 500 mm | Length shaft shoulder |
Additional information
NJ320-E-TVP2 | Bearing designation | |
6320-C3 | Reference bearing designation | |
VR320-A | Housing |
Downloads: