Select a different country or region to see content for your location.
United States
16:05:45 GMT+0000 (Coordinated Universal Time)


BND3276-H-C-Y-BL-D
Housing body
For bearings with a conical bore and clamping sleeve with set shaft,BND






Main Dimensions & Performance Data
d1 | 360 mm | Shaft diameter |
a | 1.350 mm | Length base |
h1 | 860 mm | Total height |
g1 | 489 mm | Total width with lid g1 |
g2 | 529 mm | Total width with lid g2 |
≈m | 1.045 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 405 mm | Width base |
c | 135 mm | Height base foot |
D | 680 mm | Outside Diameter |
dc | 384 mm | Champfer diameter c |
dz | 384 mm | Champfer diameter dz |
g | 295 mm | Width housing body |
g3 | 232 mm | Locking collar width g3 |
g4 | 244 mm | Locking collar width g4 |
h | 425 mm | Distance shaft axis |
k | 5 mm | Axial displacement |
m | 1.100 mm | Distance fixing bore |
n | 225 mm | Bore distance width |
s | M64 | Size of fixing screws |
s2 | M30 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 745 mm | Pitch circle dia fixing holes |
u | 72 mm | Width oblong holes |
v | 90 mm | Lenght oblong hole |
Additional information
H3276-HG | Adaptive Sleeve | |
23276..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products