Select a different country or region to see content for your location.
United States
14:26:14 GMT+0000 (Coordinated Universal Time)


BND3052-H-C-Y-BL-D
Housing body
For bearings with a conical bore and clamping sleeve with set shaft,BND






Main Dimensions & Performance Data
d1 | 240 mm | Shaft diameter |
a | 720 mm | Length base |
h1 | 500 mm | Total height |
g1 | 226 mm | Total width with lid g1 |
g2 | 261 mm | Total width with lid g2 |
≈m | 160 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 220 mm | Width base |
c | 75 mm | Height base foot |
D | 400 mm | Outside Diameter |
dc | 256 mm | Champfer diameter c |
dz | 256 mm | Champfer diameter dz |
g | 130 mm | Width housing body |
g3 | 113 mm | Locking collar width g3 |
g4 | 103 mm | Locking collar width g4 |
h | 250 mm | Distance shaft axis |
k | 4 mm | Axial displacement |
m | 600 mm | Distance fixing bore |
n | 130 mm | Bore distance width |
s | M36 | Size of fixing screws |
s2 | M16 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 440 mm | Pitch circle dia fixing holes |
u | 42 mm | Width oblong holes |
v | 52 mm | Lenght oblong hole |
Additional information
H3052X(-HG) | Adaptive Sleeve | |
23052..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.