Select a different country or region to see content for your location.
United States
07:56:21 GMT+0000 (Coordinated Universal Time)


BND3044-H-C-T-AL-D
Housing body
For bearings with a conical bore and clamping sleeve with set shaft,BND






Main Dimensions & Performance Data
d1 | 200 mm | Shaft diameter |
a | 640 mm | Length base |
h1 | 430 mm | Total height |
g1 | 206 mm | Total width with lid g1 |
g2 | 241 mm | Total width with lid g2 |
≈m | 95,5 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 200 mm | Width base |
c | 65 mm | Height base foot |
D | 340 mm | Outside Diameter |
dc | 212 mm | Champfer diameter c |
dz | 212 mm | Champfer diameter dz |
g | 115 mm | Width housing body |
g3 | 103 mm | Locking collar width g3 |
g4 | 95 mm | Locking collar width g4 |
h | 215 mm | Distance shaft axis |
k | 3 mm | Axial displacement |
m | 540 mm | Distance fixing bore |
n | 115 mm | Bore distance width |
s | M36 | Size of fixing screws |
s2 | M16 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 375 mm | Pitch circle dia fixing holes |
u | 42 mm | Width oblong holes |
v | 52 mm | Lenght oblong hole |
Additional information
H3044X(-HG) | Adaptive Sleeve | |
23044..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products