Select a different country or region to see content for your location.
United States
22:18:21 GMT+0000 (Coordinated Universal Time)






Main Dimensions & Performance Data
d1 | 300 mm | Shaft diameter |
a | 1.100 mm | Length base |
h1 | 695 mm | Total height |
g1 | 317 mm | Total width with lid g1 |
g5 | 312 mm | Total width with lid g5 |
≈m | 460 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 330 mm | Width base |
c | 105 mm | Height base foot |
D | 540 mm | Outside Diameter |
dc | 320 mm | Champfer diameter c |
g | 178 mm | Width housing body |
g3 | 156 mm | Locking collar width g3 |
g4 | 149 mm | Locking collar width g4 |
h | 350 mm | Distance shaft axis |
k | 4 mm | Axial displacement |
m | 920 mm | Distance fixing bore |
n | 180 mm | Bore distance width |
s | M48 | Size of fixing screws |
s2 | M24 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 600 mm | Pitch circle dia fixing holes |
u | 56 mm | Width oblong holes |
v | 75 mm | Lenght oblong hole |
Additional information
22260 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.