Select a different country or region to see content for your location.
United States
15:14:45 GMT+0000 (Coordinated Universal Time)


SES524-620-L
Plummer block housing
Split plummer block housing for various bearing designs. The SNV series will be replaced by the new SES series in 2022.
Preferred product




Main Dimensions & Performance Data
D | 215 mm | Outside diameter bearing |
a | 410 mm | Length base |
h1 | 271 mm | Height |
g | 185 mm | Width housing body |
K | 86 mm | Width bearing seat |
≈m | 26,2 kg | Weight |
Dimensions
b | 120 mm | Width base |
c | 45 mm | Height base |
h | 140 mm | Base to shaft centerline height |
m | 350 mm | Distance fixing bore |
s | 22,225 mm | Screw size |
s | M24 | Size of fixing screws |
u | 26 mm | Width slot |
v | 32 mm | Length slot |
D2 | 157,5 mm | Diameter sealing |
D3 | 167,5 mm | Diameter sealing groove |
D5 | 164,7 mm | Outside diameter sealing labyrinth |
g1 | 6 mm | Width sealing groove |
g2 | 163 mm | Distance sealing |
g3 | 15 mm | Wall thickness |
g4 | 45 mm | Distance oil lubricatian |
m1 | 300 mm | Distance holes aligned pins m1 |
n3 | 115 mm | Distance lubrication |
n4 | 165 mm | Distance lubriaction sealing |
u1 | 8 mm | Bore diameter u1 |
u2 | 18 mm | Bore diameter u2 |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:


All
English

2024-05-2 | Technische Produktinformation | TPI 247 | Englisch