Select a different country or region to see content for your location.
United States
15:36:50 GMT+0000 (Coordinated Universal Time)


SES508-607-L
Plummer block housing
Split plummer block housing for various bearing designs. The SNV series will be replaced by the new SES series in 2022.
Preferred product




Main Dimensions & Performance Data
D | 80 mm | Outside diameter bearing |
a | 205 mm | Length base |
h1 | 108 mm | Height |
g | 85 mm | Width housing body |
K | 39 mm | Width bearing seat |
≈m | 3,02 kg | Weight |
Dimensions
b | 60 mm | Width base |
c | 25 mm | Height base |
h | 60 mm | Base to shaft centerline height |
m | 170 mm | Distance fixing bore |
s | 12,7 mm | Screw size |
s | M12 | Size of fixing screws |
u | 15 mm | Width slot |
v | 20 mm | Length slot |
D2 | 51,5 mm | Diameter sealing |
D3 | 59,5 mm | Diameter sealing groove |
D5 | 57,7 mm | Outside diameter sealing labyrinth |
g1 | 5 mm | Width sealing groove |
g2 | 69 mm | Distance sealing |
g3 | 11 mm | Wall thickness |
g4 | 28 mm | Distance oil lubricatian |
m1 | 137 mm | Distance holes aligned pins m1 |
n3 | 52 mm | Distance lubrication |
n4 | 71 mm | Distance lubriaction sealing |
u1 | 4 mm | Bore diameter u1 |
u2 | 11 mm | Bore diameter u2 |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:


All
English

2024-05-2 | Technische Produktinformation | TPI 247 | Englisch