Select a different country or region to see content for your location.
United States
00:28:25 GMT+0000 (Coordinated Universal Time)


SNS3088-H-D
Plummer block housing
Plummer block housing, split, for spherical roller bearings, metric and inch size shaft diameters, for grease lubrication






Main Dimensions & Performance Data
h1 | 755 mm | Housing height |
g | 430 mm | Housing width |
a | 1.120 mm | Length base |
≈m | 671,6 kg | Weight |
Dimensions
c | 125 mm | Base height |
b | 390 mm | Base width |
n2 | 240 mm | Base hole distance 2 |
D | 650 mm | Bearing seat |
e | 30 mm | Center offset |
h | 380 mm | Center height |
k | 200 mm | Bearing seat width |
m | 950 mm | Base hole distance 1 |
s | M42 | Screw size base hole fixing |
u | 48 mm | Base hole width |
v | 60 mm | Base hole length |
Downloads:
Your current product variant
Material | D | Spheroidal graphite cast iron |


Recently viewed products

Wait to see recently viewed products