Select a different country or region to see content for your location.
United States
18:10:20 GMT+0000 (Coordinated Universal Time)
S3034-H-N-FZ-AB-L
Plummer block housing
Split plummer block housing for spherical roller bearings with conical bore and clamping sleeve
Product information
Metric
Imperial
Main Dimensions & Performance Data
d1 | 150 mm | shaft diameter |
a | 540 mm | Length base |
h1 | 320 mm | total height |
g | 200 mm | Width housing |
≈m | 48,8 kg | Weight |
Dimensions
M10x1 | Connection thread for lubrication | |
b | 160 mm | Width base |
c | 55 mm | Height foot |
D | 260 mm | Outside diameter bearing |
g3 | 25 mm | Wall thickness g3 |
h | 160 mm | Distance shaft axis |
m | 450 mm | Distance fixing bore |
s | M30 | size of fixing screw |
s | 28,575 mm | Screw size |
u | 36 mm | Width oblong hole |
v | 48 mm | Lenght oblong hole |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads: