Select a different country or region to see content for your location.
United States
03:09:52 GMT+0000 (Coordinated Universal Time)



TTUE30-XL
Take-up housing unit
Take-up housing units TTUE, cast iron housing, radial insert ball bearing with eccentric locking collar, T seals


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
H | 102 mm | Height |
L | 114,5 mm | Length total |
B1 | 48,5 mm | Locking collar total width |
≈m | 1,244 kg | Weight |
Mounting dimensions
A1 | 12 mm | Width guidance groove |
H13 | Width guidance groove clearance | |
H1 | 89 mm | Distance guidance grooves |
0,15 mm | Upper distance guidance groove tolerance | |
-0,15 mm | Lower distance guidance groove tolerance | |
N | 22 mm | Fixing bore |
Dimensions
L1 | 70 mm | Distance shaft axis |
L2 | 10 mm | Length fixed link |
L3 | 57 mm | Length guidance groove |
A | 37 mm | Width housing fixing side |
N1 | 18 mm | Width recess |
N2 | 36,5 mm | Height recess |
S1 | 30,2 mm | Distance of raceway to locking collar |
T | 56 mm | Height housing fixing side |
Q | M6 | Connection thread for lubrication |
A2 | 25 mm | Width housing |
Additional information
TUE06 | Housing | |
GE30-XL-KTT-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products