Select a different country or region to see content for your location.
United States
16:57:58 GMT+0000 (Coordinated Universal Time)


UCP209
Plummer block housing unit
Plummer block housing units UCP, cast iron housing, with long base, radial insert ball bearing with grub screws in inner ring, RSR seals
Replaces
RASEY45-JIS
Preferred product


Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
L | 190 mm | Length total |
H2 | 106 mm | Height |
Cr | 34.500 N | Basic dynamic load rating, radial |
C0r | 20.400 N | Basic static load rating, radial |
Cur | 1.060 N | Fatigue load limit, radial |
≈m | 2,287 kg | Weight |
Mounting dimensions
J | 146 mm | Distance fixing bore |
N | 17 mm | Width (slot) |
N1 | 21 mm | Length (slot) |
Dimensions
H | 54 mm | Distance shaft axis |
A | 54 mm | Width (base) |
H1 | 20 mm | Heigth (base) |
B | 49,2 mm | Width |
S1 | 30,2 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
P209 | Housing | |
UC209 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |
Housing clearance | J7 | Normal swivel torque |

