Select a different country or region to see content for your location.
United States
15:53:37 GMT+0000 (Coordinated Universal Time)


UCP205-16
Plummer block housing unit
Plummer block housing units UCP, cast iron housing, with long base, radial insert ball bearing with grub screws in inner ring, RSR seals
Preferred product


Main Dimensions & Performance Data
d | 25,4 mm | Bore diameter |
L | 140 mm | Length total |
H2 | 71 mm | Height |
Cr | 14.900 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
Cur | 410 N | Fatigue load limit, radial |
≈m | 0,79 kg | Weight |
Mounting dimensions
J | 105 mm | Distance fixing bore |
N | 13 mm | Width (slot) |
N1 | 19 mm | Length (slot) |
Dimensions
H | 36,5 mm | Distance shaft axis |
A | 38 mm | Width (base) |
H1 | 15 mm | Heigth (base) |
B | 34,1 mm | Width |
S1 | 19,8 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
P205 | Housing | |
UC205-16 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |
Housing clearance | J7 | Normal swivel torque |

