Select a different country or region to see content for your location.
United States
02:02:50 GMT+0000 (Coordinated Universal Time)



PASE35-XL-N-FA125
Plummer block housing unit
Plummer block housing units PASE..-FA125, cast iron housing, radial insert ball bearing with eccentric locking collar, P seals, with anti-corrosion protection
Preferred product


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
L | 163 mm | Länge gesamt |
H2 | 93 mm | Höhe |
≈m | 1,556 kg | Weight |
Mounting dimensions
J | 126 mm | Distance fixing bore |
N | 14 mm | Breite (Langloch) |
N1 | 21 mm | Länge (Langloch) |
Dimensions
H | 47,6 mm | Distance shaft axis |
A | 45 mm | Breite (Fuß) |
A1 | 27 mm | Breite (Kopf) |
H1 | 19 mm | Höhe (Fuß) |
B1 | 39 mm | Breite über Spannelement |
S1 | 29,5 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
ASE07-FA125 | Gehäuse | |
GRAE35-XL-NPP-B-FA125 | Bearing designation | |
KASK07 | Schutzkappe |
Temperature range
Tmin | -20 °C | Betriebstemperatur min. |
Tmax | 120 °C | Betriebstemperatur max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |
Groove | N | Cast iron housing with undercut slot for end caps |
Manufacturing instruction | FA125 | Unit with Corrotect coating, corrosion-resistant |


All
English

2017-10-28 | Katalog | SG 1 | Englisch