Select a different country or region to see content for your location.
United States
04:28:15 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 85 mm | Bore diameter |
H | 250 mm | Height flange |
U | 69,6 mm | Total height unit |
Cr | 88.000 N | Basic dynamic load rating, radial |
C0r | 64.000 N | Basic static load rating, radial |
Cur | 3.050 N | Fatigue load limit, radial |
≈m | 10,38 kg | Weight |
Mounting dimensions
J | 208 mm | Distance fixing bore |
J | 208 mm | Pitch circle diameter (holes) |
N | 23 mm | Fixing bore |
N1 | 147,1 mm | Distance fixing bore |
T1 | 18 mm | Height spigot |
Z | 180 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 4 | Number of screwing holes |
Dimensions
A | 45 mm | Height housing |
A1 | 20 mm | Thickness of flange |
A2 | 18 mm | Distance raceway |
B | 85,7 mm | Width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
FC217 | Housing | |
UC217 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |

