Select a different country or region to see content for your location.
United States
20:06:01 GMT+0000 (Coordinated Universal Time)


UCFC210
Flanged housing unit
Flanged housing unit UCFC
Preferred product
Frequently bought together


Main Dimensions & Performance Data
| d | 50 mm | Bore diameter |
| H | 165 mm | Height flange |
| U | 42,6 mm | Total height unit |
| Cr | 37.500 N | Basic dynamic load rating, radial |
| C0r | 23.200 N | Basic static load rating, radial |
| Cur | 1.210 N | Fatigue load limit, radial |
| ≈m | 3,048 kg | Weight |
Mounting dimensions
| J | 138 mm | Distance fixing bore |
| J | 138 mm | Pitch circle diameter (holes) |
| N | 16 mm | Fixing bore |
| N1 | 97,6 mm | Distance fixing bore |
| T1 | 12 mm | Height spigot |
| Z | 110 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
| n | 4 | Number of screwing holes |
Dimensions
| A | 28 mm | Height housing |
| A1 | 14 mm | Thickness of flange |
| A2 | 10 mm | Distance raceway |
| B | 51,6 mm | Width |
| Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
FC210 | Housing | |
UC210 | Bearing designation |
Temperature range
| Tmin | -20 °C | Operating temperature min. |
| Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing UCFC210-J7
In work for UCFC210-J7
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Preset calculation parameters
Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


