Select a different country or region to see content for your location.
United States
12:35:38 GMT+0000 (Coordinated Universal Time)



RME90-XL
Flanged housing unit
Housing units RME, four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals
Preferred product


Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
H | 265 mm | Height flange |
B1 | 69,5 mm | Locking collar total width |
U | 50,5 mm | Total height unit |
Cr | 109.000 N | Basic dynamic load rating, radial |
C0r | 79.000 N | Basic static load rating, radial |
Cur | 3.350 N | Fatigue load limit, radial |
≈m | 8,4 kg | Weight |
Mounting dimensions
J | 220 mm | Pitch circle diameter (holes) |
N | 23 mm | Fixing bore |
Z | 190 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
W | 6 mm | Width across flats |
n | 4 | Number of screwing holes |
Dimensions
A | 32 mm | Height housing |
A1 | 20 mm | Thickness of flange |
A2 | -4 mm | Distance raceway |
S | 3 mm | Chamfer width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
ME18 | Housing | |
GE90-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products