Select a different country or region to see content for your location.
United States
05:38:32 GMT+0000 (Coordinated Universal Time)



RCJ80-XL
Flanged housing unit
Housing units RCJ, four-bolt flanged housing units, cast iron, eccentric locking collar, R seals
Preferred product


Main Dimensions & Performance Data
d | 80 mm | Bore diameter |
L | 197 mm | Flange width |
U | 88,9 mm | Total height unit |
Cr | 76.000 N | Basic dynamic load rating, radial |
C0r | 54.000 N | Basic static load rating, radial |
Cur | 2.450 N | Fatigue load limit, radial |
≈m | 6,3 kg | Weight |
Mounting dimensions
J | 153 mm | Distance fixing bore |
N | 23 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 55,8 mm | Height housing |
A1 | 20 mm | Thickness of flange |
A2 | 41,3 mm | Distance raceway |
V | 180 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 108 mm | Outside diameter locking device |
Additional information
1 | Number of housings | |
CJ16 | Housing | |
GE80-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |