Select a different country or region to see content for your location.
United States
12:04:33 GMT+0000 (Coordinated Universal Time)



RALT20-XL-FA125.8
Flanged housing unit
Flanged housing unit RALT..-XL
Replaces
RALT20-FA125.8
Preferred product


Main Dimensions & Performance Data
L | 58,7 mm | Flange width |
H | 81 mm | Height flange |
U | 20,46 mm | Total height unit |
C0r G | 2.700 N | Load carrying capacity (housing) |
Cg | 2.700 N | Load carrying capacity (housing) |
≈m | 0,17 kg | Weight |
Mounting dimensions
J | 63,5 mm | Distance fixing bore |
Dimensions
A | 7 mm | Height housing |
S1 | 2 mm | Thickness of flange |
S | 2 mm | Thickness of flange |
V | 48 mm | Shoulder diameter housing |
Additional information
2 | Number of housings | |
FLAN42-LST | Housing | |
RALE20-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products