Select a different country or region to see content for your location.
United States
11:45:09 GMT+0000 (Coordinated Universal Time)



PCJT20-XL-N
Flanged housing unit
Housing units PCJT, two-bolt flanged housing units, cast iron, eccentric locking collar, P seals
Replaces
PCJT20-N
Preferred product


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
L | 61 mm | Flange width |
H | 112 mm | Height flange |
U | 42,5 mm | Total height unit |
Cr | 13.600 N | Basic dynamic load rating, radial |
C0r | 6.600 N | Basic static load rating, radial |
Cur | 345 N | Fatigue load limit, radial |
≈m | 0,44 kg | Weight |
Mounting dimensions
J | 90 mm | Distance fixing bore |
N | 11,5 mm | Fixing bore |
n | 2 | Number of screwing holes |
Dimensions
A | 28 mm | Height housing |
A1 | 10 mm | Thickness of flange |
A2 | 19 mm | Distance raceway |
V | 61 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 33 mm | Outside diameter locking collar |
Additional information
1 | Number of housings | |
CJT04 | Housing | |
GRAE20-XL-NPP-B | Bearing designation | |
KASK04 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Groove | N | Cast iron housing with undercut slot for end caps |
Material | GG | Grey cast iron |


All
English

2017-10-28 | Katalog | SG 1 | Englisch