Select a different country or region to see content for your location.
United States
00:26:32 GMT+0000 (Coordinated Universal Time)


F11208
Flanged housing
Flanged housing for self-aligning ball bearing 112 with wide inner-ring, felt seal, grease lubrication
Preferred product


Main Dimensions & Performance Data
d | 40 mm | Shaft diameter |
a | 160 mm | Flange width |
g2 | 60 mm | Total width with cover |
h1 | 143 mm | Height flange |
≈m | 2,2 kg | Weight |
Dimensions
M10x1 | Connection thread for lubrication | |
c | 12 mm | Thickness of flange |
D | 80 mm | Outside diameter bearing |
h | 54 mm | Distance shaft axis |
m | 140 mm | Pitch circle diameter fixing holes |
s | M12 | Size of fixing screws |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:

