Select a different country or region to see content for your location.
Country or Region
United States
Apply
en
Products
Industry Solutions
Lifetime Solutions
Engineering Tools
Knowledge & Support
/
Produkte
/
Gehäuse
/
Zubehör
/
Dichtungen
/
NTSG
/
NTSG34
Share
01:56:10 GMT+0000 (Coordinated Universal Time)
NTSG34
Sealing ring
Quantity
Quantity
Add to product comparison
Add to cart
Add to wish list
Contact us
Product information
CAD
Unit system
Metric
Imperial
Main Dimensions & Performance Data
d
150
mm
Shaft diameter
b
50
mm
Width
g
13,5
mm
Overhang outside
d
a
184,3
mm
Outside diameter
≈m
2,78
kg
Weight
Downloads:
Data sheet (PDF)