Select a different country or region to see content for your location.
United States
23:48:16 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 354,01 mm | Shaft diameter |
b | 42 mm | Width |
g | 5,5 mm | Overhang outside |
da | 464,4 mm | Outside diameter |
≈m | 21,9 kg | Weight |
Downloads:

