Select a different country or region to see content for your location.
United States
20:37:37 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 25,4 mm | Shaft diameter |
b | 77 mm | Width |
g | 44 mm | Overhang outside |
da | 383,61 mm | Outside diameter |
≈m | 1 g | Weight |
Downloads:

