Select a different country or region to see content for your location.
United States
15:16:14 GMT+0000 (Coordinated Universal Time)


NTC40/170
Sealing ring
Taconite seals NTC, for SNS-housing, kombined sealing
Frequently bought together

Main Dimensions & Performance Data
| d | 170 mm | Shaft diameter |
| b | 69 mm | Width |
| g | 36 mm | Overhang outside |
| da | 282,5 mm | Outside diameter |
| ≈m | 1 g | Weight |
Downloads:

