Select a different country or region to see content for your location.
United States
18:05:34 GMT+0000 (Coordinated Universal Time)
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 60 mm | Shaft diameter |
d2 | 60 mm | Sealing shaft diameter |
D3 | 101 mm | Outside diamater |
g | 30 mm | Overhang housing |
D2 | 92,5 mm | Diameter sealing |
≈m | 0,65 kg | Weight |
Downloads: