Select a different country or region to see content for your location.
United States
20:05:51 GMT+0000 (Coordinated Universal Time)


EFS606X015
Sealing ring
Felt seals; EFS; SES-housing
Frequently bought together



Main Dimensions & Performance Data
| d | 23,813 mm | Shaft diameter |
| d2 | 23,8125 mm | Sealing shaft diameter |
| B | 10 mm | Total width |
| D3 | 54,5 mm | Outside diamater |
| g | 54,5 mm | Overhang housing |
| D2 | 46,5 mm | Diameter sealing |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
