Select a different country or region to see content for your location.
United States
01:46:55 GMT+0000 (Coordinated Universal Time)
Product information



Main Dimensions & Performance Data
d | 80 mm | Shaft diameter |
d2 | 80 mm | Sealing shaft diameter |
B | 12 mm | Total width |
D3 | 111 mm | Outside diamater |
g | 111 mm | Overhang housing |
D2 | 102,5 mm | Diameter sealing |
≈m | 420,11 g | Weight |
Downloads: